Grundfos NB range now with extra efficiency as standard

05/08/2013

NB range

Continuing Grundfos’ ambition to deliver the most energy efficient products to the market, they have announced that their entire NB pump range is now available with high efficiency IE3 motors as standard.

This sturdy family of end-suction pumps is suitable for a wide variety of different applications that require reliable and cost-efficient operation in a range of applications including: water supply, pressure boosting, industrial liquid transfer, HVAC and irrigation.

The new NB IE3 pump range includes Grundfos MG motors, and with standard motors starting from 0.75kW and up to 200kW (2 pole), 200kW (4 pole) and 90kW (6 pole), all this means that today Grundfos offer you a virtually limitless range of close coupled NB end-suction pumps that are the perfect choice in so many applications.

And with the added benefit of now being even more energy efficient at no additional cost, they are perfectly in-line to deliver against even the highest expectations.

For more information visit the NB product page





    Facebook Twitter LinkedIn Technorati