Highest energy efficiency rating worldwide

IE5

Grundfos motors achieve world-class rating

Do you want to experience the benefits of extreme energy efficiency and outstanding pump performance? It’s all possible today with the new Grundfos IE5 motor.

As an industry pioneer, Grundfos is excited to introduce one of the world’s most efficient motors, the new IE5 rated MGE, which offers 10% energy savings and up to 25% reduction in payback time compared to IE3 solutions.

Delivering an unprecedented level of performance, this ground breaking motor by far exceeds forthcoming IE3 legislative demands to meet the strictest criteria of IE5 – the highest energy efficiency level for electrical motors. All Grundfos MGE motors – from 0.75 kW to 11 kW – have attained IE5 status.

The key to these MGE motors unparalleled performance lies in their state-of-the-art intelligence. Combining the IE5 motor and its integrated frequency convertor with Grundfos experience and dedicated control software allows them to adapt to the surrounding system and considerably reduce your energy consumption.

Meet our motor expert or read more about this breaking news 

Wide range of pumps for buildings, industry and water utilities.

TPE
CME
CRE
NKE
Webinar

 

Get insights on IE5 efficiency and what it means to you 

Watch the webinar and learn how the new MGE motors from Grundfos can speed up energy savings and optimise business.

Find energy efficient motor

FIND THE IDEAL ENERGY-EFFICIENT MOTOR FOR YOU 

Find all the pumps that come with an MGE-motor and boost your energy savings today 

Search now

Explore the many benefits of MGE motors

EXPLORE THE MANY BENEFITS OF IE5 MOTORS 

Learn more about what Grundfos IE5 motors can do for you compared to standard motors

Download