- Max flow
- 3 m³/h
- Head max
- 44 m
- Liquid temperature
- 0 .. 60 °C
- p max
- 6 bar
Why Shower pumps?
Whether it’s to address inadequate water pressure or simply to create a more exhilarating shower experience, Grundfos has a pump for you. All Grundfos shower pumps conform to both European and UK standards, including UK WRAS product approval, are backed by a comprehensive manufacturer’s warranty and are supported by a Customer Service Department and Technical Helpline that are second to none.
Single impeller pumps are generally used to boost the pressure of cold water supplied to a combi boiler (SSR, SSP or STP) or unvented cylinder (SSP or STP), whilst twin impeller pumps are used to boost the pressure of hot and cold water to a single shower (STR, SSP or STP), multiple showers or a whole domestic house system (Amazon).
A shower pump should be sited as close to the hot water cylinder as possible, however, if the shower pump is fitted in the loft or above the hot water cylinder (minimum static head required), please see Pump Location tab for example installations.
SHOWER PUMP SELECTOR
NOTE: Shower pumps are not suitable to be installed with combination boilers.
Answer the questions above to find the pump that suites your requirements.
JOIN 57,000 PROFESSIONALS LIKE YOURSELF
Sign up for the latest news on products, tools, training and events
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Products and services
Grundfos offers a variety of services developed to help you get the most out of your pump investment. Get in touch with us to learn more.