SSN and STN

Overview

Overview

For boosting water pressure in domestic or light commercial hot & cold water systems, up to 4 bar.

Applications

Ideal for properties with up to 4 bathrooms wanting to boost multiple shower heads. Universal pump for use in both negative & positive head installation.

Features and benefits

  • Universal head (negative & positive)
  • Premium heavy duty brass pump
  • Twin and single impeller
  • Regenerative range
  • Continuously rated motor
  • Anti vibration feet
  • Supplied with stainless steel braided hoses
  • WRAS approved product

 





    Facebook Twitter LinkedIn Technorati
Contact
Sales company

Contact us

For all sales enquiries

 


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56

Service centre

Contact us

For all service enquiries


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56