SSP and STP

Overview

Overview

Will transform any compatible shower system into a really enjoyable and invigorating power shower.

Applications

Suited to domestic, commercial or light industrial use to boost shower pressure up to 4 bar.

Features and benefits

  • Premium heavy duty brass pump
  • Continuously rated
  • Fitted with long-life silicon carbide seals
  • Anti-vibration feet keep the operating noise to a minimum
  • Supplied with stainless steel flexible hoses
  • WRAS approved product.

 





    Facebook Twitter LinkedIn Technorati
Contact
Local sales company

Contact us

For all sales enquiries

 


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56

Service centre

Contact us

For all service enquiries

 


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56