Overview
The Grundfos FireSAFE Domestic Range provides a compact, consumer and installer friendly response to the growing demand for domestic fire suppression systems and recent related legislative changes.
Designed for flexibility of installation and easy maintenance, each model in the Grundfos FireSAFE domestic range complies with BS9251:2014 and incorporates a specially designed controller. For peace of mind, the controller’s programme is fixed and operational setting scan only be changed by opening the tamper resistant metal outer casing.
Each Grundfos FireSAFE Domestic model comprises a dedicated controller and Grundfos CM pump mounted in a tamper resistant metal enclosure. The enclosure comes in two sizes, both of which are dimensioned for easy installation in domestic environments.
Applications
The Grundfos FireSAFE Domestic Range can be used in a variety of domestic installations including:
- Apartments
- Houses (up to 4 storeys)
- Homes with multiple occupancy
- Sheltered accommodation
- Student accommodation
- Single room protection
- Small hotels*
- Care homes*
*subject to sizing calculations. A range of larger FireSAFE Residential products is also available.
Features
- Simple to install and commission.
- Compact, unobtrusive footprint.
- Minimal maintenance design.
- Reliable, quiet Grundfos pumps.
- Advanced system controller.
- Automatic top up and self test.
- Digital contacts for remote monitoring.
- Digital inputs for tank low water switch and external flow activation switch (not supplied).
- Power output for external switches, simplifying wiring.
IMPORTANT NOTE: Grundfos FireSAFE products are not complete fire suppression systems. Additional non-Grundfos components such as sprinkler heads and pipework are required. For compliance with BS9251:2014, lockable inlet and outlet isolation valves and an external flow switch must also be fitted. If the unit is fitted in a location that is not easily visible, additional remote fault indication must be provided, for example through connection to a repeater beacon or fire alarm panel (not supplied). System design, installation and maintenance of domestic fire suppression systems must only be carried out by engineers holding UKAS accredited certification(FIRAS/LPCB/IFCC).
Brochures

FireSAFE Domestic brochure
Includes range overview, sizing guide, electrical installation information, product codes, technical data and dimensions and operating conditions.
619 KB - 8 pages
Contact us
For all product enquiries
Contact us
For all service enquiries