ALPHA2

Overview

Overview

The new and improved new ALPHA2 small circulator offers unrivalled energy efficiency based on proven Grundfos technologies and is the perfect choice for domestic heating, air-conditioning and cooling applications with pumped media temperatures down to +2 °C.

With the new ALPHA2 you can stop worrying about complicated pump settings. Simply install the pump and leave it on the factory setting, AUTOADAPT. The ALPHA2 will automatically analyse the heating system, find the optimum setting and continue to adjust its operation to meet the changes in demand.

Applications

GRUNDFOS has made a few crucial design changes that now allows you to use the new ALPHA2 in cooling applications with pumped liquid temperatures down to +2 °C. This means that the new ALPHA2 will not only cover your heating demands, but also up to 90 % of your air conditioning and cooling demands.

The GRUNDFOS ALPHA2 is suitable for:

  • Systems with constant or varying flow
  • One and two pipe systems
  • Underfloor-heating
  • Systems where night setback is required.

 

Energy efficiency:

Grundfos supports and encourages strict legislative demands for pump efficiency as part of our ongoing work to decrease energy bills and increase sustainability. And we are proud to say that the new
ALPHA2 – like its predecessors – is way ahead of its time. The EuP/ErP legislation requires all circulator pumps to have an Energy Efficiency Index (EEI) below 0.23 in 2015. The new ALPHA2 is with an EEI < = 0.17 way ahead of these standards, which is why it has earned its place in the Grundfos Blueflux® family of highly energy efficient products.

 

Features and benefits

  • Better performance with market leading efficiency
    (EEI≤0.17) in a more compact design
  • New flow meter for trouble-shooting and balancing
  • AUTOADAPT selects best performance curve for
    efficiency and comfort
  • Innovative plug simplifies pump connection
  • Insulation shells included.




    Facebook Twitter LinkedIn Technorati

Benefits

  • Low energy
  • AUTOADAPT control mode
  • Low noise
Brochures

Brochures

 

NEW ALPHA2 - Product brochure

NEW ALPHA2

Product Brochure
Publication No: 98439371
Release date: 01-01-2012

Download PDF

2460 Kb - 7 pages

New ALPHA2 sales leaflet

New ALPHA2 sales leaflet

Includes: technical data, key features, performance curves and model type and dimensions. Published - 03.10.14

Download PDF

2MB - 2 pages


Contact
Sales office

Contact us

For all product enquiries


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56

Service center

Contact us

For all Grundfos service enquiries


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56