UPA

Overview

Overview

UPA 15-90, UPA 15-120 and UPA 120 circulator pumps are designed for pressure boosting of domestic water supplied from an external source in residential homes. UPA 15-90, UPA 15-120 and UPA 120 circulator pumps increase the pressure in order to make the required pressure available at showers, taps and other tapping points of domestic water.

UPA 15-90, UPA 15-120 and UPA 120 circulator pumps are used in open systems and can also be connected directly to the water main. A flow switch starts or stops the pump when a tapping point is turned on or off. UPA 15-90 pumps have an integrated flow switch. UPA 15-120 pumps for China and Europe have an integrated flow switch. All other UPA 15-120 pumps and all UPA 120 pumps are supplied with an external flow switch, which has to be placed after the outlet of the pump. All UPA circulator pumps are supplied with a cable and plug as required, and with fittings.

Applications

UPA 15-90, UPA 15-120 and UPA 120 circulator pumps are designed for pressure boosting of domestic water supplied from an external source in residential homes. UPA 15-90, UPA 15-120 and UPA 120 circulator pumps supply the required pressure for showers, taps and other tapping points for domestic water. UPA pumps are used in open systems and can also be connected directly to the water main.

UPA 15-90, UPA 15-120 and UPA 120 circulator pumps offer a host of advantages:

  • Flexibility: Suitable for installation in existing systems.
  • Comfort: Low-noise operation.
  • User friendliness: Plug and play.
  • Reliability: Well known Grundfos quality.

Benefits

  • Suitable for installation in existing systems
  • Comfort: Low-noise
  • User friendliness: Plug and Play
  • Reliability: Well known Grunfos quality
Brochures

Brochures

 

Cases

Cases

Service
Installation

Installation

Operation

Operation

Replacement

Replacement

Spare parts

Spareparts

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56

Service centre

Contact us

Select country to contact your local sales company


Telephone

01-4089800

Fax

01-4569459

Address

Unit A Merrywell Business Park
Ballymount Road Lower
Dublin 12
D12 PW56

How to buy