JPBasic

End-of-Life Information

Grundfos JPBasic water pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

Disassembly of the Product

  • Polypropylene (PP)
  •  Iron
  • Copper
  • Aluminium

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools.   

 

DesignationName  MaterialSpecial Disassembly Consideration
1Pump bodyPolypropylene (PP) 
2
TubePolypropylene (PP) 
3ImpellerPolypropylene (PP) 
4ChamberPolypropylene (PP) 
5FlangeIron 
6Terminal box coverPolypropylene (PP) 
7CapacitorElectronic scrap 
8Terminal boxPolypropylene (PP) 
9BearingIron 
10Rotor with shaftIron, aluminium, copper 
11Stator housingIron, copper 
12HousingIron 
13FanPolypropylene (PP) 
14Fan coverPolypropylene (PP) 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
3p. JPBasic