JPC

End-of-Life Information

Grundfos JPC water pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  •  Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  •  Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

  • Polypropylene (PP)
  • Iron
  • Copper
  • Aluminium
  • Electronic scrap

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools

DesignationName  MaterialSpecial Disassembly Consideration
1Pump bodyPolypropylene (PP) 
2InjectorPolypropylene (PP) 
3ChamberPolypropylene (PP) 
4ImpellerPolypropylene (PP) 
5FlangePolypropylene (PP) 
6HousingIron 
7Terminal box coverPolypropylene (PP) 
8Upper shellPolypropylene (PP) 
9CapacitorElectronics scrap 
10HolderPolypropylene (PP) 
11BearingIron 
12Rotor with shaftIron, aluminium, copper 
13Stator housingIron, copper 
14HousingIron 
15FanPolypropylene (PP) 
16Fan coverPolypropylene (PP) 
17Lower shellPolypropylene (PP) 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
3o. jpc