MAGNA Series 2000 & GEO, Below 200W

End-of-Life Information

Grundfos MAGNA Series 2000 & MAGNA GEO, with maximum power consumption below 200 w. must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

 

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used in the product.
  • Safety related to handling the product
    Care should be taken when handling the pump due to the weight.

 

Disassembly of the Product

The main materials of the components are:

  • Copper
  • Cast Iron
  • Aluminium
  • Electronic scrap
  • Composite materials

And can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools. There are no loose parts inside the motor.

 

DesignationNameMaterialSpecial Disassembly Consideration
1Control boxPA66 or PC/ASA 
2Stator housingAluminiumThe stator is shrink fitted into the stator housing.
O-ringsEPDM rubber 
3
Outer bearing ringAluminiumThe stator is heat-shrink fitted into the stator housing
Rotor canStainless steel 
4ShaftAluminum ceramics 
5Thrust bearingCarbon 
6Bearing plateStainless steelThe front-bearing is shrink fitted into the rotorcan
7ImpellerPESThe impeller is shrink fitted onto the shaft
8Pump housingCast iron or stainless steel 
Additional materials:Screws, gaskets etc.: Various materials less than 5% of weight Also: The windings in the stator are made of copper and the insulation shells are primarily made of EPP
Furthermore the magnetic material in the rotor is based on ferrite

 

MAGNA Series 2000 & GEO, Below 200W




    Facebook Twitter LinkedIn Technorati