MG, MMG

End-of-Life Information

Grundfos motors (MG/MMG) must be disposed according to national and local regulations. This can either be by using a normal recycling process for this kind of product or by returning the product to the manufacturer.

 

Safety Risk

  • Safety related to materials used
    There is no safety risk related to materials used in Grundfos MG/MMG motors. The bearings will include non-toxic grease
  • Safety related to handling the product
    There is no risk for people during the disassembly process posed by the materials used in the product.
    Care should be taken when handling the motor due to the weight.

 

Disassembly of the Product

The main materials of the components are:

  • Copper
  • Iron
  • Aluminium
  • Electronic scrap
  • Composite materials

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The motor is assembled by using screws and bolts and can be disassembled with standard tools. There are no loose parts inside the motor.

 

DesignationName  MaterialSpecial Disassembly Consideration
AFlangeAluminium or cast iron 
BRotor, shaft and bearingsShaft: Steel, Rotor: Iron and Aluminium, Bearings: Steel 
CStatorCopper, Iron and isolation materials 
DMotor housingAluminium or cast ironThe stator is shrink fitted in the motor housing
EFanComposite (PC/ABS or PC/PBT or PC) or Aluminium 
FFan coverComposite (PC/ABS or PC/PBT or PC) or sheet metal 
GTerminal box coverComposite or cast iron or aluminium 
HFeet (if present)Sheet metal 
IConnectors, Capacitors, Etc. (Not shown on drawing)Electronic scrap  (Capacitors only used in single phase motors) 
Additional materials:  Screws, gaskets etc.: Various materials less than 5% of weight 
MG, MMG




    Facebook Twitter LinkedIn Technorati