Find Product

Reset search
Showing 111 to 117 of 117 results
UPS 15-50 hot water circulator
A traditional secondary hot water circulator. For secondary hot water distribution to circulate water in the system to ensure hot water is available on demand.
UPS circulator pump - heating, cooling, hot water
A complete range of 3-speed UPS circulator pumps, available both in 50 and 60 Hz.
UPS2
The UPS2 is the ideal product for the replacement of small heating circulator designs which are currently installed in heating systems with limited space and which do not meet the current efficiency levels as stipulated under the EuP directive
UPS2 25-80 and 32-80
The latest additions to the Grundfos UPS2 circulator family of British built pumps the UPS2 25-80 and 32-80. These pumps have been specially designed to augment the current range and provide 8 metre options.
UPS2 circulator pump - heating, cooling, hot water
UPS2 is the perfect replacement option to optimize efficiency in domestic heating systems.
Vaccuperm VGA and VGB - vacuum chlorine gas dosing
Chlorine gas vacuum regulators and dosing regulators for safe and accurate dosing of chlorine gas
Wastewater pumping stations - prefabricated pumping stations
Full range of modular pumping stations