CM Booster

End-of-Life Information

Grundfos CM Booster must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

  • Copper
  • Iron
  • Aluminium
  • Composite materials

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The product is assembled using screws and bolts and can be disassembled with standard tools.
 

DesignationName  MaterialSpecial Disassembly Consideration
1FlangeAluminium or cast iron 
2Bearing Steel 
3RotorCopper, Iron, Aluminium 
4Stator housing Aluminium or cast iron,copper, ironThe stator is shrink fitted in the motor housing
5ScrewsSteel 
6FanPC/ABS or PC/PBT or PC or Aluminium 
7Fan coverPC/ABS or PC/PBT or PC or sheet metal 
8FlangeCast iron 
9Inlet partCast iron 
10ChamberStainless steel 
11ImpellerStainless steel 
12Discharge partCast iron 
13Terminal boxPC/ABS or PC/PBT or PC or Aluminium 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 

 

3a. CM