End-of-Life Information
Grundfos KPBasic 200, 300 and 600 pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.
Safety Risk
- Safety related to materials used
There is no risk for people during the disassembly process posed by the materials used for the product. - Safety related for handling the product
There is no risk for people when handling the product.
Disassembly of the Product
The main materials of the components are:
- Noryl GFN 2
- Stainless steel
- Iron
- Copper
and can therefore be recycled to a large extend – depending on the national possibilities for recycling.
The pump is assembled using screws and bolts and can be disassembled with standard tools. There are no loose parts inside the motor.
Designation | Name | Material | Special Disassembly Consideration |
---|---|---|---|
1 | Cable | Cable scrap | |
2 | Float switch | Cable scrap | |
3 | Top cover | Noryl GFN 2 | |
4 | Nozzle | Rubber, NBR | |
5 | Capacitor | Electronic scrap | |
6 | Cover | Stainless steel | |
7 | Motor unit | Stainless steel, Copper and Aluminium | |
8 | Housing | Noryl GFN 2 | |
9 | Elbow | Noryl GFN 2 | |
10 | Impeller | Noryl GFN 2 | |
11 | Wear ring disc | Noryl GFN 2 | |
12 | Suction strainer | Noryl GFN 2 | |
Additional materials: |