Multilift MSS

End-of-Life Information
Grundfos Multilift MSS lifting stations must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    Caution is required when accessing the inside of the tank as it may be toxic caused by the waste water.
    Care should be taken when handling due to the weight.
    The oil chamber of the pump contains 60 ml non-toxic oil (Shell Ondina 15).


Disassembly of the Product
The main materials of the components are:

  • Iron
  • Stainless steel
  • Aluminium
  • Copper
  • Polyethylene (PE)
  • ABS (Acrylonitrile butadiene styrene)
  • Polypropylene (PP)
  • Electronic scrap
  • Rubber materials (NBR)

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

Pump and none-return valve can be removed from the tank with standard tools.

None-return valve and controller box are assembled using screws and bolts and can be disassembled with standard tools.

The pump cannot be disassembled with standard tools as the covers and housing of the motor unit are welded. A saw might be of help here.

DesignationName  MaterialSpecial Disassembly Consideration
1Collecting tank  PE (Polyethylene)Caution: The inside of the tank may be toxic and contaminated because of the waste water
2None-return valveCast iron 
3FlangePP (Polypropylene) 
4RingPP (Polypropylene) 
5Supporting pipePP (Polypropylene) 
6Pressure tubePP (Polypropylene) 
7Motor unitStainless steel, copper and aluminiumThe oil chamber of the pump contains 60 ml non-toxic oil (Shell Ondina 15)
8ImpellerStainless steel 
9Display boardElectronics 
10Controller boxABS (Acrylonitrile butadiene styrene) 
11MainboardElectronics 
Additional materials: Screws, gaskets etc.: Various materials (steel, NBR) less than 5% of weight.
The pump contains 60 ml non-toxic oil, Shell Ondina 15
MSS
MSS_APB
LC220