Unilift AP

End-of-Life Information
Grundfos Unilift AP water pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.


Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    The oil chamber of the pump contains 60 ml non-toxic oil (Shell Ondina 15).


Disassembly of the Product
The main materials of the components are:

  • Stainless steel
  • Copper
  • Aluminium
  • Rubber material (NBR)

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools. There are no loose parts inside the motor.

DesignationName  MaterialSpecial Disassembly Consideration
1Pump sleeve  Stainless steel 
2Motor unitStainless steel, Copper and Aluminium 
3PipeStainless steel 
4Upper pump housingStainless steel 
5ImpellerStainless steel 
6Pump inletStainless steel 
7StrainerStainless steel 
Additional materials:Screws, gaskets, cable etc.: Various materials less than 5% of weight
5g _AP