Unilift CC

End-of-Life Information
Grundfos Unilift CC pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.


Disassembly of the Product

The main materials of the components are:

  • Polypropylene (PP GF)
  • Polypropylene (PP)
  • Polyoxymethylene (POM)
  • Stainless steel
  • Aluminium
  • Copper
  • Rubber materials (NBR)

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools.
The motor unit cannot be disassembled with standard tools as it is welded. A saw might be of help here. There are no loose parts inside the motor.

DesignationName  MaterialSpecial Disassembly Consideration
1Discharge  Polypropylene (PP) 
2HousingPolypropylene (PP GF) 
3CapacitorElectronic scrap 
4PartPolypropylene (PP) 
5Motor unitStainless steel, copper and Aluminium 
6HousingPolypropylene (PP GF) 
7RingPolypropylene (PP) 
8ImpellerPolyoxymethylene (POM) 
9BottomPolypropylene (PP GF) 
10StrainerStainless steel 
Additional materials:Screws, gaskets etc.: Various materials (steel, NBR) less than 5% of weight
Unilift CC