Unilift KP

End-of-Life Information
Grundfos Unilift KP pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product. The pump contains a non-toxic liquid which can be disposed to the drain.

Disassembly of the Product
The main materials of the components are:

  • Stainless steel
  • Aluminium
  • Copper

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The motor is assembled by using screws and bolts and can be disassembled with standard tools. There are no loose parts inside the motor.

DesignationName  MaterialSpecial Disassembly Consideration
1Housing  Stainless steel 
2Stator housingStainless steel 
3RotorIron, Copper and Aluminium 
4BearingStainless steel 
5ImpellerStainless steel 
6HousingStainless steel 
7CoverStainless steel 
Additional materials:Screws, gaskets etc.: Various materials (steel, NBR) less than 5% of weight